Products
ADXL377
LAST TIME BUYSmall, Low Power, 3-Axis ±200 g Accelerometer
Viewing:
Overview
- 3-axis sensing
- Small, low profile package
- 3 mm × 3 mm × 1.45 mm LFCSP
- Low power: 300 μA (typical)
- Single-supply operation: 1.8 V to 3.6 V
- 10,000 g shock survival
- Excellent temperature stability
- Bandwidth adjustment with a single capacitor per axis
- RoHS/WEEE and lead-free compliant
The ADXL377 is a small, thin, low power, complete 3-axis accelerometer with signal conditioned voltage outputs. The ADXL377 measures acceleration resulting from motion, shock, or vibration with a typical full-scale range of ±200 g.
The user selects the bandwidth of the accelerometer using the CX, CY, and CZ capacitors at the XOUT, YOUT, and ZOUT pins. Bandwidths can be selected to suit the application, with a range of 0.5 Hz to 1300 Hz for the x-axis and y-axis and a range of 0.5 Hz to 1000 Hz for the z-axis.
The ADXL377 is available in a small, low profile, 3 mm × 3 mm × 1.45 mm, 16-lead lead frame chip scale package (LFCSP_LQ).
APPLICATIONS
- Concussion and head trauma detection
- High force event detection
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Video 3
This is the most up-to-date revision of the Data Sheet.